2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

lighting_pendant_cooper_shaper_749_3000_k_HI

Expand Table
EN
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
Emit from Circle Diameter
EMITFROMCIRCLEDIAMETER [FEET]
Emit Shape Visible in Rendering
EMITSHAPEVISIBLEINRENDERING
Tilt Angle
TILTANGLE
Photometric Web File
PHOTOMETRICWEBFILE
Light Loss Factor
LIGHTLOSSFACTOR
Initial Intensity
INITIALINTENSITY
Initial Color
INITIALCOLOR
Dimming Lamp Color Temperature Shift
DIMMINGLAMPCOLORTEMPERATURESHIFT
Color Filter
COLORFILTER
Voltage
VOLTAGE [V]
Number of Poles
NUMBEROFPOLES
Lamp
LAMP
Electrical Connector Description
ELECTRICALCONNECTORDESCRIPTION
1
2
3
4
2700 K
HI
0.420
0.000
90.000
Select File
0.000
0.000
0.000
0.000
16777215.000
120.000
1.000
Lamp
Power In
3000 K
HI
0.420
0.000
90.000
749-PSJ-L1_830.IES
0.000
0.000
0.000
0.000
16777215.000
120.000
1.000
Lamp
Power In
3500 K
HI
0.420
0.000
90.000
Select File
0.000
0.000
0.000
0.000
16777215.000
120.000
1.000
Lamp
Power In
4000 K
HI
0.420
0.000
90.000
Select File
0.000
0.000
0.000
0.000
16777215.000
120.000
1.000
Lamp
Power In
Näytä pakattu näyttö (4 tuotteet)
Viimeisin muutos17.05.2019 07:38:30
Yksikkö

Luokitukset

By BIM categories

BIM_LAMPS Lamps

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-11-03-26 Katu- ja aukiovalaisin

ETIM 10.0

EC000062 Luminaire for streets and places

OmniClass 2006

23-40_10_14_31 23-40 10 14 31 Public Lighting Columns

OmniClass

23-11 29 37 23-11 29 37 - Public Lighting Columns

Uniclass2015

70_80_25 70 80 25 - External lighting systems